??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
129278
Description
TB-GT-100
A
1-29/64 Inch
B
3 Inch
C
1-1/2 Inch
D
2 Inch
J
2-13/16 Inch
L
1-51/64 Inch
M
1-7/16 Inch
(Min Tap Depth)
1/2 Inch
(Bolt Holes UNC-Thread)
3/8-16 Inch
S
61/64 Inch
Z
61/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.